Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SVi H 12R-t
Bill of material
59301201
MD01
VAR__MANUID_
59301201
DESCSHORT
Short Description
SVi H 12R-t
DESCLONG
Long Description
Mains connection box - Industrial Quality -, for 230 V alternating current mains (L-N-PE / L-PEN) according to VDE-AR-N 4100 (domestic junction box for single-phase connection), In=25 A, Imax=63 A, equipped with: 1 x NH00 fuse element, 1 x N-terminal, 1 x PE-terminal, 1 x PE-N jumper 10mm², 1 x parking bay for 2 wire<br />connection terminal supply cable: Box terminal (6 - 50 mm² CU, 10 - 50 mm² AL)<br />Connection terminals Outlet: Clamp connection (2x 2.5-50mm² CU), Cover, transparent<br /><strong>Dimensions: </strong>150 x 300 x 137 mm
INTNO
International product number
4013902369928
MANUID
Product number of the Manufacturer
59301201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SVi H 12R-t
EF000003
EV000945
EF000008
150
EF000040
300
EF000049
137
EF000117
false
EF000218
119
EF000252
false
EF002169
EV000139
EF005474
EV006419
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.150
LENGTH
300
WIDTH
150
DEPTH
137
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models