Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SVi L-t
Bill of material
59111001
MD01
VAR__MANUID_
59111001
DESCSHORT
Short Description
SVi L-t
DESCLONG
Long Description
Empty enclosure - Industrial Quality -, for individual expansion with standard rails or mounting plates, halogen-free, Cover, transparent<br /><strong>Dimensions: </strong>150 x 300 x 137 mm
INTNO
International product number
4013902854608
MANUID
Product number of the Manufacturer
59111001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SVi L-t
EF000003
EV000945
EF000008
150
EF000040
300
EF000049
137
EF000117
false
EF000218
-
EF000252
false
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.975
LENGTH
300
WIDTH
150
DEPTH
137
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    TG PC 3023-11-to
    Spelsberg
    SVi A 6
    Spelsberg
    SVi L-th
    Spelsberg
    SVi Z-W
Previews
3D
Dimension
2D
Download CAD models