Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
D-M-E
Description
SVK Jiffy matics - DME
Bill of material
SVK109
REF
Catalog number
D1
Hole diameter
mm
D2
Diameter
mm
D
Diameter
mm
DD
Diameter
mm
L1
Length
mm
L2
Length
mm
SERIE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    SVK 90° Jiffy Matics - DME
    D-M-E
    SVK 45° Jiffy Matics - DME
    D-M-E
    SK Jiffy tites - DME
    D-M-E
    SK 90° Jiffy Tites - DME
    D-M-E
    SVK 200-300-500 Female Jiffy Matics - DME
    D-M-E
    N Connector plugs with teflon seal - DME
    D-M-E
    SK 45° Jiffy Tites - DME
    D-M-E
    PCS Shutt-off connector for SVK - DME
    Choice Mold
    WCF - Water Connectors Female
    D-M-E
    FN Connector plugs for FSK and FSVK - DME
    D-M-E
    SV-Series Jiffy-Matic Sockets - Two-Way Automatic Shut-off Type
    D-M-E
    MK 10 Quick Release coupling with valve and hose nipple - DME
    D-M-E
    MK 100 Quick Release coupling with hose nipple - DME
    D-M-E
    BSS Brass extension pipes - DME
Previews
3D
Dimension
2D
Download CAD models