Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
SVR 125 - Plug connectors for ducts
Bill of material
0055.0183
ARTNR
Article number
0055.0183
CTN
Customs Tariff Number
73071990
LODDEST
LOD Destination
LODLEVEL
LOD Level
EA
Type of installation
Recessed-mounted
M
Material
Sheet steel
W
Weight
0.167 kg
NS
Nominal size
125 mm
WD
Width
125 mm
H
Height
125 mm
D
Depth
130 mm
TEMP
Ambient temperature
60 °C
PU
Packing unit
1 piece(s)
R
Range
K
GE
GTIN (EAN)
4012799551836
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models