Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SVRD, SV2RD, SVRDL, SV2RDL, SVWD, SV2WD, SVWDL, SV2WDL, SVRK, SV2RK, SVRKL, SV2RKL, SVWK, SV2WK, SVWKL, SV2WKL - Medium Load Slide Guides - For Dust Prevention - Double-Sealed/With Metal Scrapers/Standard Class
Bill of material
SVRD24-160
PN
Part Number
TS
Type Selection
BT
Block Type
MX
MX(Lubrication unit)
H
Assembly Height
mm
NOB
No. of Blocks
LT
Length Type
LS
L Selection (1mm Increment for Configurable)L Selection
mm
GREASE
Grease Type Selection
ALT1
Tapped Hole Machining on Both Ends of The Rail
ALT2
Rail Ends Cut
L
mm
MAT
Material
Carbon Steel
HARD
Hardness
58HRC~
OT
Allowable Temperature
-20~80 °C
B
mm
BB
b
mm
E
mm
DGH
d x G x h
mm
CD
Basic Load Rating C (Dynamic)
kN
CO
Basic Load Rating Co (Static)
kN
M1
M1 Allowable Static Moment
Nm
M2
M2 Allowable Static Moment
Nm
M3
M3 Allowable Static Moment
Nm
ALT4
Parallel Use of 2 Rails
ALT3
Additional Blocks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models