Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Motovario
Description
SW - Worm geared motor fitted for motor coupling version PAM with sleeve
Bill of material
SW 075 T 160x14 - - - - -
GR
Size
PAM
Input PAM flange
ACU
Output hole shaft (d)
VB
Double input shaft
TFU
Output flange
DFU
Output flange dimension (d)
-
PFU
Output flange position
AL
Output hole shaft (d)
PAL
Output shaft position
BR
Torque arm
PBR
Pos. torque arm
CAP
Cover
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
Sign
ALI
Supply
GIRI
Speed Range
POTE
Power Group
CTRL
Manual Adjustment Control
MODU
Expansion modules
FC
Motor execution
-
RAF
Cooling
BIS
Rear shaft (d*l)
DISP
Devices
ENCO
Encoder
TF
Break type
AF
Brake power supply
RF
Brake rectifier
ACC
Accessories
SER
Forced ventilation
CVE
Fan cover
COP
Terminal box cover
-
MOR
Pos. terminal box
A
mm
AC
- mm
A1
- mm
B
mm
BB
mm
BM
mm
BM1
- mm
B1
mm
C
- mm
D
mm
D1
mm
DM
mm
DM1
- mm
E
- mm
EA
- mm
EB
- mm
EC
- mm
F
- mm
FF
mm
F1
- mm
GG
mm
G1
- mm
G3
mm
H
mm
H1
mm
H2
- mm
I
mm
K
mm
KE
mm
K0
- mm
K1
- mm
L
mm
L1
- mm
LB
- mm
LL
- mm
M
mm
N
mm
N1
mm
O
mm
P
mm
PM
mm
PM1
- mm
Q
mm
R
mm
R1
- mm
S
mm
S1
- mm
T
mm
TM
mm
TM1
- mm
TT
mm
TT1
mm
V
mm
W
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models