Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SW2-S - Fastening of metal profiles to wood
Bill of material
SFS SW2-S-S14-4,8X35 Fastening of metal profiles to wood
CNSORDERNO
Description
SW2-S-S14-4,8X35
TYP
Type
SW2-S
KOPF
Head shape
Hex head 8mm
DS
Washer variant
S14
TEXT1
Text Line 1 (Product)
Fastening of metal profiles to wood
TEXT2
Text Line 2 (Product)
fastener: stainless steel A2 - AISI 304
TEXT3
Text Line 3 (Product)
sealing washer: stainless steel A2 with vulkanised EPDM
KL
Clamping range
thread length 25mm
VD
Drilling capacity
2mm
MAT
Material
A2
L
Length
35 mm
D1
Head diameter
11.0 mm
D2
Diameter
4.8 mm
SW
8 mm
DW
14 mm
GW
Mass
6.230 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models