Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SW2-T - Fastening of metal profiles to wood
Bill of material
SFS SW2-T-D10-T19/C9-5,5X55 Fastening of metal profiles to wood
CNSORDERNO
Description
SW2-T-D10-T19/C9-5,5X55
TYP
Type
SW2-T
KOPF
Head shape
D10/T25
DS
Washer variant
T19/C9
TEXT1
Text Line 1 (Product)
Fastening of metal profiles to wood
TEXT2
Text Line 2 (Product)
drill point: carbon steel
TEXT3
Text Line 3 (Product)
cutting disc: carbon steel
KL
Clamping range
thread length 47mm
VD
Drilling capacity
2mm
MAT
Material
Carbon steel
L
Length
55 mm
D1
Head diameter
10.0 mm
D2
Diameter
5.5 mm
SW
8 mm
DW
19 mm
GW
Mass
7.800 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models