Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SW3-D11
Bill of material
SFS SW3-S-D11/R-4,8X38 self drilling fastener to fix analuminium rail to timber fastener: austenitic stainless steel A2 / AISI 304
CNSORDERNO
Description
SW3-S-D11/R-4,8X38
TYP
Type
SW3
KOPF
Head shape
D11
TEXT1
Text Line 1 (Product)
self drilling fastener to fix analuminium rail to timber
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
MAT
Material
A2
D
Diameter
11 mm
L
Lenght
38 mm
D2
Diameter
4.8
GW
Mass
4.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models