Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
SWA39 quick-release holder with rod end - -
Bill of material
270550
BEST
Order No.
270550
BESCHR
Description
Rotatable 360°, Swivel 30°
B
width
60 mm
H
height
66.5 mm
L
Length
60.0 mm
BS
Description
Information
Informationtext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models