Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Swing frame, large - with trim panel, for 800 mm wide enclosures
Bill of material
7858.100
BEST
Part Number
7858.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
19 "swing frame with visor, 40U
BEZ2
Designation 2
for TS
BEZ3
Designation 3
for cabinet width / height 800/2000 mm
HE
40
VE
Packs of
1 pc(s).
GEW
Weight
26.500 kg
CNSECLASS51
27-18-92-39
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models