Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Swivel Caster Ø 75
Bill of material
098S075TN
PARTNR
Part #
COLOR1
Swivel Caster Tread Color
COLOR2
Wheel Body Color
ESD
Electrostatical discharging
D
75 mm
H
98 mm
MAXL
Max. Load
N
WEIGHT
Weight
g
ID
ID #
CTN
Customs Tariff Number
73269098
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models