Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
StS Coupling GmbH
Description
SWK/NK - Safety Coupling with conical clamping hub - metal bellow version
Bill of material
SWK/NK-30-82-10-9-5Nm-1
SIZE
Size
TKN
Torque range
TKN1
Disengagement torque 1
Nm
TKN2
Disengagement torque 2
Nm
L
Total length
mm
D
Outside diameter
mm
N
Keyway (DIN 6885)
D1
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
D2
Bore diameter ØH7
mm
Enter value for D2
Bore diameter ØH7
mm
cm
inch
ft
DN
Hub diameter
mm
LN
Hub length
mm
L1
Basic dimension
mm
K
Basic dimension
mm
H
Basic dimension
mm
AW
Disengagement travel
mm
S
Screw (ISO 4762)
F
Screw (ISO 4017)
TAS
Installation torque per screw (S)
Nm
TAF
Installation torque per screw (S)
Nm
J
Mass moment of inertia
kg cm²
NMAX
max. speed
1/min
M
Mass
kg
MAT1
Material
Steel
MAT2
Material for bellow
Stainless steel
MAT3
Material for hub
Aluminum / steel
CTN
Customs tariff number
84836020
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models