Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
igus
Description
SWUM - Supported Steel Shafts, mm
Bill of material
SWUM-20-190
ARTNR
Part no.
INFO
Info PDF
INFO
AUS
Version
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
CNSMASSEXACT
Weight
kg
D
Diameter
mm
B
Width
mm
H
Height
mm
V
Height
mm
N1
Width
mm
N2
Height
mm
D1
Diameter
mm
M
Width
mm
W
Angle
°
E
Width
mm
T1
Length - Special
mm
C5C6MINT1
C5/C6 min. for T1
20 mm
C5C6MAXT1
C5/C6 max. for T1
mm
T2
Length - Standard
mm
C5C6MINT2
C5/C6 min. for T2
20 mm
C5C6MAXT2
C5/C6 max. for T2
mm
C5
Length
20.0 mm
C6
Length
20.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    OJUM-06 - Standard Pillow Block, mm
    igus
    OGA - Pillow Block, open, Long Design, mm
    igus
    iglidur® X - type S - inch sizes
    Kerb-Konus
    B-Lok®-MV - Expansion inserts, self locking
    igus
    SWUMN - Low Level Supported Steel Shafts, mm
    igus
    EWUM - Supported Stainless Steel Shaft, mm
    igus
    OTA - Pillow Block, Tandem Design, open, mm
    igus
    EWM - Hardened Stainless Steel 1.4125, mm
    igus
    iglidur® P - type S - metric sizes
    igus
    iglidur® Z - type F - inch sizes
    igus
    iglidur® Z - type S - metric sizes
    igus
    iglidur® Q - type T - metric sizes
    IKO (NIPPON THOMPSON CO.,LTD)
    for General Usage-Metric Series (LRT,LRTZ)
    IKO (NIPPON THOMPSON CO.,LTD)
    Double Lips (DS)
Previews
3D
Dimension
2D
Download CAD models