Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
SX-200P - Leveling Casters - Plate
Bill of material
SX-200P
PN
Part No.
SX-200P
AMERSID
Americas ID
1092653
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MOUNT
Mount
Plate
LOADRANGEMIN
Load Range Minimum
50
LOADRANGEMAX
Load Range Maximum
200
H
H Overall Height
2.78 Inch
ADJUSTMENT
Adjustment
0.35 Inch
D
D Wheel Diameter
1.97 Inch
THREADTYPET
Thread Type T
-
THREADDEPTH
Thread Depth
0.00 Inch
MOUNTINGHOLES
Mounting Holes
0.26 Inch
M
M Hole Spacing Center to Center
2.28 Inch
W
W Width Across Plate
2.87 Inch
N
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models