Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SX060 - Linear Shaft Motor
Bill of material
SX060D-0050st
PN
Part Number
SX060D-0050st
D
Shaft Size D
060 mm
FS
Forcer Size A
WND
Winding
ST
Shaft Type
S
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
OP2
Options
A
Forcer Length A
34 mm
P
Forcer Screw Pitch (P)
28.6 mm
W
Forcer Width
15 mm
WGHT
Forcer Weight
0.02 kg
G
Gap
0.50 mm
SCREW
Screw
M2.5
CF
Continuous Force
1.0 N
CC
Continuous Current
0.5 Arms
AF
Acceleration Force
4.1 N
AC
Acceleration Current
2.1 Arms
FC
Force Constant (Kf)
2.0 N/amp
EMF
Back EMF (Ke)
0.7 V/m/s
RES
Resistance 25°C
7.0 (Ohm)
IND
Inductance
0.7 mH
MP
Magnetic Pitch (North-North)
24 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models