Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SX3 - A self drilling fastener, bimetallic
Bill of material
SFS SX3/9-S16-6X29 A self drilling fastener, bimetallic
CNSORDERNO
Description
SX3/9-S16-6X29
TYP
Type
SX3
KOPF
Head shape
Hex head
DS
Washer variant
S16
TEXT1
Text Line 1 (Product)
A self drilling fastener, bimetallic
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
drill point: carbon steel
TEXT4
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulcanised EPDM
KL
Clamping range
9mm
VD
Drilling capacity
3mm
MAT
Material
A2
L
Length
29 mm
D1
Head diameter
10.5 mm
D2
Diameter
6.0 mm
SW
8 mm
GW
Mass
6.651 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models