Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFS
Description
SX3 - A self drilling fastener, bimetallic
Bill of material
SFS SX3/15-L12-S16-5,5X32 A self drilling fastener, bimetallic
CNSORDERNO
Description
TYP
Type
SX3
KOPF
Head shape
DS
Washer variant
TEXT1
Text Line 1 (Product)
A self drilling fastener, bimetallic
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
drill point: carbon steel
TEXT4
Text Line 4 (Product)
KL
Clamping range
VD
Drilling capacity
3mm
MAT
Material
A2
L
Length
mm
D1
Head diameter
mm
D2
Diameter
mm
SW
0 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models