Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
SX5 - A self drilling fastener, bimetallic
Bill of material
SFS SX5/12-H13-S16-6,3X28-A4 A self drilling fastener, bimetallic
CNSORDERNO
Description
TYP
Type
SX5
KOPF
Head shape
Hex head
DS
Washer variant
S16
TEXT1
Text Line 1 (Product)
A self drilling fastener, bimetallic
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A4 / AISI 316
TEXT3
Text Line 3 (Product)
drill point: carbon steel
TEXT4
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulcanised EPDM
KL
Clamping range
VD
Drilling capacity
5mm
MAT
Material
A4
L
Length
mm
D1
Head diameter
12.70 mm
D2
Diameter
6.3 mm
DW
16 mm
SW
8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models