Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Nov 15, 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 23
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SX5 - SFS Bohrschrauben SX5
Bill of material
SFS 505969 A self drilling fastener, bimetallic
CNSORDERNO
Description
ARTNR
Order number
TYP
Type
SX5
KOPF
Head shape
DS
Washer variant
TEXT1
Text Line 1 (Product)
A self drilling fastener, bimetallic
TEXT2
Text Line 2 (Product)
TEXT3
Text Line 3 (Product)
drill point: carbon steel
TEXT4
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
KL
Clamping range
VD
Drilling capacity
5mm
MAT
Material
L
Length
mm
D1
Head diameter
mm
D2
Diameter
5.5 mm
DW
mm
SW
mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models