SX5140-5G-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SX
Series SX5000
sx5000_single_parts
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sx/sx5000/sx5000_single_parts/sx5000_40.prj},{NB=SX5140-5G-Q},{IDNR=},{MODEL=SX5000},{CONFIGURATION=1},{PILOT=},{VOLTAGE=5},{COMMON=},{ELECTRICAL=G},{SUPPRESSOR=},{MANUAL=},{PORT=},{THREAD=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SX5000 Valve - 5 Port Solenoid Valve Base Mounted
Bill of material
SX5140-5G-Q
CONFIGURATION
Configuration
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position exhaust centre
(5) 3 position pressure centre
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position exhaust centre
(5) 3 position pressure centre
PILOT
Pilot
() Internal pilot
(R) External pilot
() Internal pilot
(R) External pilot
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(9) Less than 50 VDC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(9) Less than 50 VDC
COMMON
Common
() Positive common
() Positive common
ELECTRICAL
Electrical entry
(G) Grommet - 300mm lead wire
(H) Grommet - 600mm lead wire
(L) L plug connector - 300mm lead wire
(LN) L plug connector without lead wire
(LO) L plug connector without connector
(M) M plug connector - 300mm lead wire
(MN) M plug connector without lead wire
(MO) M plug connector without connector
(G) Grommet - 300mm lead wire
(H) Grommet - 600mm lead wire
(L) L plug connector - 300mm lead wire
(LN) L plug connector without lead wire
(LO) L plug connector without connector
(M) M plug connector - 300mm lead wire
(MN) M plug connector without lead wire
(MO) M plug connector without connector
SUPPRESSOR
Indicator light and surge voltage suppressor
() Without indicator light and surge voltage suppressor
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
() Without indicator light and surge voltage suppressor
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
MANUAL
Manual override
() Non-locking push style
(D) Push turn locking slotted style
() Non-locking push style
(D) Push turn locking slotted style
PORT
A B Port size
() Without sub-plate
(02) 1/4 with subplate
() Without sub-plate
(02) 1/4 with subplate
THREAD
Thread type
-
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청