SX5120-5G-01-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SX
Series SX5000
sx5000_single_parts
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sx/sx5000/sx5000_single_parts/sx5000_20.prj},{NB=SX5120-5G-01-Q},{IDNR=},{MODEL=SX5000},{CONFIGURATION=1},{VOLTAGE=5},{COMMON=},{ELECTRICAL=G},{SUPPRESSOR=},{MANUAL=},{PORT=01},{THREAD=},{BRACKET=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SX5000 Valve - 5 Port Solenoid Valve Body Ported
Bill of material
SX5120-5G-01-Q
CONFIGURATION
Configuration
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position exhaust centre
(5) 3 position pressure centre
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position exhaust centre
(5) 3 position pressure centre
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(9) Less than 50 VDC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(9) Less than 50 VDC
COMMON
Common
() Positive common
() Positive common
ELECTRICAL
Electrical entry
(G) Grommet - 300mm lead wire
(H) Grommet - 600mm lead wire
(L) L plug connector - 300mm lead wire
(LN) L plug connector without lead wire
(LO) L plug connector without connector
(M) M plug connector - 300mm lead wire
(MN) M plug connector without lead wire
(MO) M plug connector without connector
(G) Grommet - 300mm lead wire
(H) Grommet - 600mm lead wire
(L) L plug connector - 300mm lead wire
(LN) L plug connector without lead wire
(LO) L plug connector without connector
(M) M plug connector - 300mm lead wire
(MN) M plug connector without lead wire
(MO) M plug connector without connector
SUPPRESSOR
Indicator light and surge voltage suppressor
() Without indicator light and surge voltage suppressor
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
() Without indicator light and surge voltage suppressor
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
MANUAL
Manual override
() Non-locking push style
(D) Push turn locking slotted style
() Non-locking push style
(D) Push turn locking slotted style
PORT
A B Port size
(01) 1/8
(C4) One-touch fitting for dia.4
(C6) One-touch fitting for dia.6
(C8) One-touch fitting for dia.8
(01) 1/8
(C4) One-touch fitting for dia.4
(C6) One-touch fitting for dia.6
(C8) One-touch fitting for dia.8
THREAD
Thread type
() Rc(PT)
(F) G(PF)
(N) NPT
(T) NPTF
() Rc(PT)
(F) G(PF)
(N) NPT
(T) NPTF
BRACKET
Bracket
() Without bracket
(F1) With foot bracket
(F2) With side bracket
() Without bracket
(F1) With foot bracket
(F2) With side bracket
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求