Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
OMAR
Description
sx55 - Open cover type drag chain
Bill of material
SX55.100R125+L3303/N42
TYPE
Models
SX55
B
Inside height
55 mm
F
Inside width
mm
C
Outer height
82.00 mm
E
Outer width
135.00 mm
P
Pitch
78 mm
R
Bending radius
mm
HF
Installation height
332.00 mm
DPJ
Fixed length
mm
Enter value for DPJ
Fixed length
mm
cm
inch
ft
LA
Travel length
mm
Enter value for LA
Travel length
mm
cm
inch
ft
POS
Moving distance of the active end
D
Drag chain back to extreme position
1644.00 mm
K
ARC length
1308 mm
L
Drag chain length
3303 mm
N
Number of sessions
42
CNSORDERNO
Order identification
SX55.100R125+L3303/N42
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models