Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
SFS
Description
SXC14 - A self drilling composite panel fastener, bimetallic
Bill of material
SFS SXC14-S19-5,5X165-A4 A self drilling composite panel fastener, bimetallic
CNSORDERNO
Description
TYP
Type
SXC14
KOPF
Head shape
Hex head
DS
Washer variant
TEXT1
Text Line 1 (Product)
A self drilling composite panel fastener, bimetallic
TEXT2
Text Line 2 (Product)
TEXT3
Text Line 3 (Product)
drill point: carbon steel
TEXT4
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
SD
Sandwich Thickness
VD
Drilling capacity
14mm
MAT
Material
L
Lenght
mm
D1
Head diameter
10.5 mm
D2
Diameter
5.5 mm
D3
Diameter
7 mm
DW
mm
SW
8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models