Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SXC16 - SFS Bohrschrauben SXC16-S16
Bill of material
SFS 676585 SFS Bohrschrauben mit Dichtscheiben S16
CNSORDERNO
Description
ARTNR
Artikelnummer
FN
9815
TYP
Type
SXC16
KOPF
Head shape
Hex head
DS
Washer variant
S16
TEXT1
Text Line 1 (Product)
SFS Bohrschrauben mit Dichtscheiben S16
TEXT2
Text Line 2 (Product)
rostfrei 1.4301 A2
TEXT3
Text Line 3 (Product)
TEXT4
Text Line 4 (Product)
SD
Sandwich Thickness
mm
VD
Drilling capacity
mm
DL
Drilling performance
16 mm
MAT
Material
A2, A4
L
Lenght
mm
D1
Head diameter
12 mm
D2
Diameter
5.8 mm
DW
16 mm
SW
8 mm
GW
Gewicht
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models