Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
SXCFSS - Stainless steel brushless worm servogearmotor
Bill of material
SXCFSS 80/100 7
TYP
Type
I
Ratio
GBINFO
Gearbox info
Reversible worm - 82% efficiency
SS
Stainless steel type
AISI 304
AS
Applicable standard
PWCL
Power cable length
RCL
Resolver cable length
DRV
Drive voltage
230Vac
RP
Rated power
RS
Rated speed
429rpm
TRS
Torque at rated speed
CRS
Current at rated speed
J
Rotor inertia
FBK
Feedback
2poles resolver - 7Vrms 10kHz input voltage
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
TP
Thermal cutout switch
STEMP
Storage temperature
-20÷60 °C
IP
Protection degree
IP69K
WT
Weight
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models