Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SXPVSAPP, SXPVSAPQ, SXPVSAPR, SXPVSAQP, SXPVSAQQ, SXPVSAQR, SXPVSARP, SXPVSARQ, SXPVSARR - Small Diameter Locating Pins - Large Head Type - Taper - Tolerance Selectable - Round Shape
Bill of material
SXPVSAPP-D1.00-L3.0-P1.5-B9.0-E0.5
PN
Part No.
SXPVSAPP-D1.00-L3.0-P1.5-B9.0-E0.5
TP
Type Selection
SXPVSAPP, SXPVSAPQ, SXPVSAPR, SXPVSAQP, SXPVSAQQ, SXPVSAQR, SXPVSARP, SXPVSARQ, SXPVSARR
MAT
Material
304 Stainless Steel
TS
D Tolerance Selection
TYS
P Tolerance Selection
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
+0.005/0 mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+0.005/0 mm
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
ALT1
Guide Part Machining
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models