Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SXRD, SX2RD, SXRDL, SX2RDL, SXWD, SX2WD, SXWDL, SX2WDL, SXRK, SX2RK, SXRKL, SX2RKL, SXWK, SX2WK, SXWKL, SX2WKL - Heavy Load Slide Guides - For Dust Prevention - Double-Sealed/With Metal Scrapers/Standard Class
Bill of material
SXRD24-160
PN
Part Number
TS
Type Selection
BT
Block Type
MX
MX(Lubrication unit)
H
mm
NOB
No. of Blocks
LT
Length Type
LS
L Selection
mm
GREASE
Grease Type Selection
ALT1
Tapped Hole Machining on Both Ends of The Rail
ALT2
Rail Ends Cut
L
mm
MAT
Material
Carbon Steel
HARD
Hardness
58HRC~
OT
Allowable Temperature
-20~80 °C
B
mm
BB
b
mm
E
mm
DGH
d x G x h
mm
CD
Basic Load Rating C (Dynamic)
kN
CO
Basic Load Rating Co (Static)
kN
M1
M1 Allowable Static Moment
Nm
M2
M2 Allowable Static Moment
Nm
M3
M3 Allowable Static Moment
Nm
ALT4
Parallel Use of 2 Rails
ALT3
Additional Blocks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models