SYJ3120-5G-M3
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SYJ
SYJ3000 Rubber Seal/4/5Port Solenoid Valve
Manifold Base
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/syj/syj3000/manifold_base/syj3_2_valve.prj},{NB=SYJ3120-5G-M3},{ACTUATION=1},{BODY=0},{COIL=},{VOLTAGE=5},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{CE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SYJ3_2_VALVE - Body Ported Valve/For Manifold Mounting
Bill of material
SYJ3120-5G-M3
ACTUATION
Type of actuation
(1) 2 position single solenoid
(2) 2 position double solenoid
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(1) 2 position single solenoid
(2) 2 position double solenoid
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
BODY
Body option
(0) Pilot valve individual exhaust for the pilot valve
(3) Common exhaust type for main and pilot valve
(0) Pilot valve individual exhaust for the pilot valve
(3) Common exhaust type for main and pilot valve
COIL
Coil specifications
(-) Standard
(T) With power saving circuit
(-) Standard
(T) With power saving circuit
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC [115 VAC]
(4) 220 VAC [230 VAC]
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC [115 VAC]
(4) 220 VAC [230 VAC]
ENTRY
Electrical entry
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L plug connector/With lead wire(Length 300 mm)
(LN) L plug connector/Without lead wire
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire(Length 300 mm)
(MN) M plug connector/Without lead wire
(MO) M plug connector/Without connector
(WO) M8 connector/Without connector cable
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L plug connector/With lead wire(Length 300 mm)
(LN) L plug connector/Without lead wire
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire(Length 300 mm)
(MN) M plug connector/Without lead wire
(MO) M plug connector/Without connector
(WO) M8 connector/Without connector cable
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar type)
(U) With light/surge voltage suppressor (Non-polar type)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar type)
(U) With light/surge voltage suppressor (Non-polar type)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求