SYJ3140-5G
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SYJ
SYJ3000 Rubber Seal/4/5Port Solenoid Valve
Single Unit
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/syj/syj3000/single_unit/syj3_4_valve_asmtab.prj},{NB=SYJ3140-5G_SINGLE_UNIT},{ACTUATION=1},{BODY=0},{COIL=},{VOLTAGE=5},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{PORT=},{CE=},{PPATH=syj3_4_valve/assembly/syj3_4_valve_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SYJ3_4_SU - Base Mounted Valve(5 Port)/Single Unit
Bill of material
SYJ3140-5G
ACTUATION
Type of actuation
(1) 2 position single solenoid
(2) 2 position double solenoid
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(1) 2 position single solenoid
(2) 2 position double solenoid
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
BODY
Body option
(0) Pilot valve individual exhaust for the pilot valve
(3) Common exhaust type for main and pilot valve
(0) Pilot valve individual exhaust for the pilot valve
(3) Common exhaust type for main and pilot valve
COIL
Coil specifications
(-) Standard
(T) With power saving circuit
(-) Standard
(T) With power saving circuit
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC [115 VAC]
(4) 220 VAC [230 VAC]
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC [115 VAC]
(4) 220 VAC [230 VAC]
ENTRY
Electrical entry
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L plug connector/With lead wire(Length 300 mm)
(LN) L plug connector/Without lead wire
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire(Length 300 mm)
(MN) M plug connector/Without lead wire
(MO) M plug connector/Without connector
(WO) M8 connector/Without connector cable
(W1) M8 connector/With connector cable/Cable length 300 mm
(W2) M8 connector/With connector cable/Cable length 500 mm
(W3) M8 connector/With connector cable/Cable length 1000 mm
(W4) M8 connector/With connector cable/Cable length 2000 mm
(W7) M8 connector/With connector cable/Cable length 5000 mm
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L plug connector/With lead wire(Length 300 mm)
(LN) L plug connector/Without lead wire
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire(Length 300 mm)
(MN) M plug connector/Without lead wire
(MO) M plug connector/Without connector
(WO) M8 connector/Without connector cable
(W1) M8 connector/With connector cable/Cable length 300 mm
(W2) M8 connector/With connector cable/Cable length 500 mm
(W3) M8 connector/With connector cable/Cable length 1000 mm
(W4) M8 connector/With connector cable/Cable length 2000 mm
(W7) M8 connector/With connector cable/Cable length 5000 mm
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar type)
(U) With light/surge voltage suppressor (Non-polar type)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar type)
(U) With light/surge voltage suppressor (Non-polar type)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
Port size
(-) Without sub-plate(With gasket and screws)
(M5) With M5 port sub-plate
(-) Without sub-plate(With gasket and screws)
(M5) With M5 port sub-plate
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청