SYJ7120-1G-01
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SYJ
SYJ7000 Rubber Seal/5Port Solenoid Valve
Manifold Base
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/syj/syj7000/manifold_base/syj7_2_valve.prj},{NB=SYJ7120-1G-01_20},{ACTUATION=1},{BODY=0},{COIL=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{ABSIZE=01},{THREAD=},{CE=},{TYPE=20}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SYJ7_2_VALVE - Body Ported Valve/For Manifold Mounting
Bill of material
SYJ7120-1G-01
ACTUATION
Type of actuation
(1) 2 position single solenoid
(2) 2 position double solenoid
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(1) 2 position single solenoid
(2) 2 position double solenoid
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
BODY
Body option
(0) Pilot valve individual exhaust for the pilot valve
(3) Common exhaust type for main and pilot valve
(0) Pilot valve individual exhaust for the pilot valve
(3) Common exhaust type for main and pilot valve
COIL
Coil specifications
(-) Standard
(T) With power saving circuit
(-) Standard
(T) With power saving circuit
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
ENTRY
Electrical entry
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
ABSIZE
A/B port size
(01) 1/8
(C6) One-touch fitting for dia 6
(C8) One-touch fitting for dia 8
(N7) One-touch fitting for dia 1/4
(N9) One-touch fitting for dia 5/16
(01) 1/8
(C6) One-touch fitting for dia 6
(C8) One-touch fitting for dia 8
(N7) One-touch fitting for dia 1/4
(N9) One-touch fitting for dia 5/16
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
CE
CE-compliant
N/A
N/A
TYPE
20.000
21.000
20.000
21.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
VFS2000 - VFS2000 Single Valve (Body ported)
SMC
28.09.2023
SYJ5_2_VALVE - Body Ported Valve/For Manifold Mounting
SMC
02.11.2023
SS5YJ7-21-BASE - Individual wiring:Common SUP/Common EXH:Type 21 (5 Port/Bo...
SMC
02.11.2023
SYJ7_2_VALVE - Body Ported Valve/For Manifold Mounting
SMC Corporation
02.06.2024
SYJ7_2_SU - Body Ported Valve/Single Unit
SMC Corporation
02.06.2024
SYJ5_2_SU - Body Ported Valve/Single Unit
SMC
02.11.2023
VZ504 - 3 Port Solenoid Valve / Base Mounted
SMC
28.09.2023
SYJ7_2_SU - Body Ported Valve/Single Unit
SMC
02.11.2023
VFS1000 - VFS1000 Single Valve
SMC
28.09.2023
SYJ7_4_VALVE - Base Mounted Valve/For Manifold Mounting
SMC Corporation
02.06.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청