Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
GIMOTA
Description
Synthetic cable clamp
Bill of material
10-350349K-323
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
SIZE
Size
L1
mm
L2
mm
L3
mm
L5
mm
L6
mm
L7
mm
L9
8.5 mm
L11
mm
D1
mm
D4
mm
G1
Inch
W3
35 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    GIMOTA
    Front panel mount receptacle, with accessory-thread, through fixing holes, pin contact
    GIMOTA
    Plug part indoor, pin contact
    Hainzl
    Serie 60 - Hydraulic cylinder according to ISO6022
    GIMOTA
    Plug part indoor, socket contact
    GIMOTA
    Metallic cable clamp type C - Cable clamp Type C
    GIMOTA
    Plug part indoor, socket contact
    GIMOTA
    Back shell
    GIMOTA
    Plug part indoor with EMI, socket contact
    GIMOTA
    Back shell, female metric thread
    GIMOTA
    Plug part outdoor, socket contact
    GIMOTA
    Plug part outdoor with EMI, socket contact
    GIMOTA
    Protection cap for plug
    GIMOTA
    Plug part outdoor with EMI, pin contact
    GIMOTA
    Modular plug, size 40, for 4 modules
Previews
3D
Dimension
2D
Download CAD models