Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Systema Top 2000 wide drawer - Systema Top 2000 wide drawer
Bill of material
9135623
ARTICLE
Wide Drawer For Cupboards with Drawer Fronts 702 / 430
ARTICLENO
Order Number
9135623
EXTERIORDIM
Exterior Dimension AB X AT
638 X 410 mm
INTERIORDIM
Interior Dimension IB X IT
592 X 384 mm
CABINETWIDTH
Cabinet width
702 mm
FINISH
Aluminium
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models