Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FATH
Description
System Hinge 30 with Adjustable Friction
Bill of material
095SF3030A00
PARTNR
Part #
N
mm
FM
Friction Moment
0-5 Nm
FAMAX
FAmax
325 N
FRMAX
FRmax
400 N
ROT
Rotation
°
WEIGHT
Weight
51.7 g
CTN
Customs Tariff Number
39263000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models