Catalog navigation
CAD model selection
Selectable products: 116
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8020 - System spring for medium load
Bill of material
SZ 8020.25 x 203
BESTNR
Order No.
DARSTELLUNG
Representation
HUBST
Length
mm
Enter value for HUBST
Length
mm
cm
inch
ft
DH
Sleeve diameter H15
mm
DD
Pin diameter h15
mm
LO
Unloaded length
mm
C
Spring coefficient c± 10%
N/mm
S1
long life time s1=25%
mm
F1
Force
N
S2
max. stroke S2=37.5%
mm
F2
Force
N
X
wire cross
Y
wire cross
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models