Catalog navigation
CAD model selection
Selectable products: 94
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8045 - System spring for extra heavy load
Bill of material
SZ 8045.25 x 152
BESTNR
Order No.
DARSTELLUNG
Representation
HUBST
Length
mm
Enter value for HUBST
Length
mm
cm
inch
ft
DH
Sleeve diameter H15
mm
DD
Pin diameter h15
mm
LO
Unloaded length
mm
C
Spring coefficient c± 10%
N/mm
S1
long life time s1=17%
mm
F1
Force
N
S2
max. stroke S2=25%
mm
F2
Force
N
X
wire cross
mm
Y
wire cross
mm
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models