Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-200PG Flush Grid Modular Belt - T-200 Series
Bill of material
T-200PG Flush Grid Modular Belt-N:1-L:1
MODEL
Model
T-200PG Flush Grid Modular Belt
SERIES
Series
T-200 Series
APPLYTO
Apply to
Mainly suitable for application in food industry , as well as packaging machine conveyor belts
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene(PP)
MBL
Modular belt work load
POM is 10500N/M
MBC
Modular Belt Color
Blue
MBOR
Modular belt opening rate
28%
WEIGHT
Weight
5.77 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
151 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard mesh belt width W: W=151*N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models