Catalog navigation
CAD model selection
Selectable products: 2000
HELP_VARIABLE
Company
Düker
Description
T - All flanged tee
Bill of material
T DN 150 / 150 PN 16 etec Email
ARCO
Article Code
DN1
Nominal size
mm
DN2
Branch nominal size
mm
PN
Pressure rating
BEVIS
Coating
L
440 mm
L1
220 mm
E1
7.8 mm
E2
7.8 mm
G
Weight
36.2 kg
NORM
Norm
ISO 2531;EN 545
ARTNR
Article Number
LOG
Level of Geometry
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models