Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
T-BDB03 - Bearings with housings Drawn type Spherical bearings with drawn triangular housings Housing concave spherical tolerance: clearance fit
Bill of material
T-BDB03-201
CODE
code
T-BDB03
TYPE
type
Standard
MAT1
Bearing material
High quality carbon structural steel
MAT2
Bearing material2
GCr15
SPE
Specification
INT
International model
SBPF201
DD
12
L
82
J
64
W
29
N
7.5
TT
t
2.0
A2
7
S
6.0
B
22
MOU
Mounting hole size tolerance
±0.5
X
Mounting hole position deviation
0.6
BOLT
bolt
M6
TOR
Tightening torque
3~6
BAS
Basic load rating (dynamic load Cr)
9550 N
BAS1
Basic load rating (static load Cr)
4780 N
WEI
weight
200 g
LINK
weblink
webxxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir