Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
T-BDB03 - Mounted Bearing, Stamped Type, Insert Spherical Bearing With Stamped Triangular Seat,Housing Concave Spherical Tolerance: Clearance Fit
Bill of material
T-BDB03-201
CODE
Code
T-BDB03
TYPE
Type
Standard Type
MAT1
Bearing Seat Material
Carbon Structure Quality Steel
MAT2
Bearing Material
GCr15
SPE
Specifications
INT
International Model
SBPF201
DD
12
L
82
J
64
W
29
N
7.5
TT
t
2.0
A2
7
S
6.0
B
22
MOU
Mounting hole size tolerance
±0.5
X
Mounting hole position deviation
0.6
BOLT
Bolt
M6
TOR
Tightening torque
3~6
BAS
Basic Load Rating (Dynamic Load Cr)
9550 N
BAS1
Basic Load Rating (Static Load Cr)
4780 N
WEI
Weight
200 g
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models