Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
T Series High Torque NEMA 23 Frame 2.3'' Motors - AC Synchronous Motors
Bill of material
T2HNRLx-LNN-NS-00
PN
Part Number
T2HNRLx-LNN-NS-00
BS
Basic Series
T = T Series
S
Size
2 = NEMA 23 frame size; 2.25'' width/height square frame
NRS
Number of Rotor Stacks
MC
Mounting Configuration
C
Construction / Hookup
W
Leads
WC
Winding Current
x
RT
Rotor Type
L = Laminated
SC
Shaft Configuration
SM
Shaft Modifications
EO
Encoder Option
SS
Special Sequence
L
Motor Length
1.640
D
Shaft Diameter
0.250
F
Shaft Flat Length
0.000
R
Mounting Hole Radius
0.1025
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WMBerg
    SM23 - Stepper Motors, NEMA 23
    igus
    DryLin® E  - Stepper Motors - NEMA23 - Stepper Motors
    Bimba Products
    DC Stepper Motors
    Kollmorgen
    E & H Series NEMA 23 Frame Conventional Hybrid 2.3" Motors - Hybrid Step Mototrs
    Kollmorgen
    PMX23 Motor - PMX Stepper Motor
    igus
    DryLin® MOT-ST - Lead screw motors
    norelem
    85000 - Stepper motor
    80/20
    1515-UL, 1515-UL-Black, 1515-UL-Black-FB - T-Slotted Profile - 15 Series
    Novanta IMS
    NEMA 23 - N Series
    Bimba Products
    AC Stepper Motors
    Kollmorgen
    CTM/CTP Series - CT Series Step Motors
    Kollmorgen
    Powermax II M&P Series NEMA 23 Frame 2.3” Motors - AC Synchronous Motors
    Camozzi
    Series MTS - Stepper Motors Nema 23/24
    Kollmorgen
    PMX17 Motor - PMX Stepper Motor
Previews
3D
Dimension
2D
Download CAD models