Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
T1 male crimp AWG 22-24 (500pcs/reel)
Bill of material
HARTING 09455002802
MANUID
Product number of the Manufacturer
09455002802
PREVIEW
Preview
DESCSHORT
Short Description
Crimp contact, Male contact, Conductor cross-section: 0.22 ... 0.32 mm², AWG 24 ... AWG 22
DESCLONG
Long Description
Crimp contact, Male contact, Conductor cross-section: 0.22 ... 0.32 mm², AWG 24 ... AWG 22
MANUTYPEDESC
Manufacturer Type Description
T1 male crimp AWG 22-24 (500pcs/reel)
SUPPLIERALTNO
Alternative product number
09 45 500 2802
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
109
AAB754
Contact design
male, Pin
AAB785
max. connectable conductor cross-section
0.320 mm^2
AAB935
min. connectable conductor cross-section
0.220 mm^2
AAO057
Product type
T1 male crimp AWG 22-24 (500pcs/reel)
AAS464
Contact type
Punched
AAU734
Manufacturer product description
Crimp contact, Male contact, Conductor cross-section: 0.22 ... 0.32 mm², AWG 24 ... AWG 22
AAW338
Manufacturer product designation
Crimp contact, Male contact, Conductor cross-section: 0.22 ... 0.32 mm², AWG 24 ... AWG 22, T1 male crimp AWG 22-24 (500pcs/reel)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part