Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 50m
Bill of material
HARTING 09456002013
MANUID
Product number of the Manufacturer
09456002013
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 22/7, PUR (polyurethane), Cable length: 50 m
DESCLONG
Long Description
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 22/7, PUR (polyurethane), Cable length: 50 m
MANUTYPEDESC
Manufacturer Type Description
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 50m
SUPPLIERALTNO
Alternative product number
09 45 600 2013
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO057
Product type
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 50m
AAP775
Number of wires
2
AAQ328
AWG-number
1x 2x AWG 22/7
AAU734
Manufacturer product description
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 22/7, PUR (polyurethane), Cable length: 50 m
AAW338
Manufacturer product designation
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 22/7, PUR (polyurethane), Cable length: 50 m
BAB378
Color of coat
yellow
BAB392
certificate/approval
0
BAE029
Material of the mantle
PUR (polyurethane)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
下载CAD模型