Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
T1000321220-000
Bill of material
T1000321220-000
PN
Part Number
T1000321220-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T1000321220-000
TEINTERNALDESCRIPTION
TE Internal Description
H32B-KDBP-BOM-NA
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Cover
SEALABLE
Sealable
Yes
PRODUCTSIZE
Product Size
10
MATERIAL
Material
Die Cast Aluminum
HOODBASELOCKINGDEVICETYPE
Hood & Base Locking Device Type
Locking Clip
CORROSIONPROTECTED
Corrosion Protected
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés