Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
T1PS Series - T1PS Series - 1.00 mm Micro Mate Single Row Panel Mount Discrete Wire Cable Assembly, Terminal
Bill of material
T1PS-03-28-GF-01.8-A
PN
Part Number
T1PS-03-28-GF-01.8-A
SERIES
Series
T1PS
FCOPT
FEP Cable Option
POS
Number of Positions (per Row)
WG
Wire Gauge (AWG)
WCC
Wire Color Code
PLOPT
Plating
-GF: 3µ" Gold on Contact Area and Tail
AL
Assembled Length
Inch
PT
Panel Thickness
-A: Fits 0.84 mm, 1.57 mm & 2.29 mm Thick Panels
ENDOPT
Pinout
A
Dim A
2.00 mm
B
Dim B
3.48 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models