Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T2040064101-001
Bill of material
T2040064101-001
PN
Part Number
T2040064101-001
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T2040064101-001
TEINTERNALDESCRIPTION
TE Internal Description
HE-006-MC,WITH SS SCREW,NO LOGO
PRODUCTSIZE
Product Size
3
PRODUCTTYPE
Product Type
Insert
NUMBEROFPOSITIONS
Number of Positions
6
CURRENTRATINGA
Current Rating
16 A
POWERCIRCUITVOLTAGEV
Power Circuit Voltage
500 V
INSERTSTYLE
Insert Style
Pin
COLOR
Color
Gray
INSERTTYPE
Insert Type
Pin
CONTACTTYPE
Contact Type
Pin
CONTACTINSERTPOLECONFIGURATION
Contact Insert Pole Configuration
6
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
16 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp Terminal
WIRESIZEAWG
Wire Size
26 - 12 AWG
WIRESIZEMM2
Wire Size
.14 - 4 mm2
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
10
PACKAGINGMETHOD
Packaging Method
Box
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models