Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T2040103101-002
Bill of material
T2040103101-002
PN
Part Number
T2040103101-002
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T2040103101-002
TEINTERNALDESCRIPTION
TE Internal Description
HE-010-MS,NO LOGO
PRODUCTSIZE
Product Size
4
PRODUCTTYPE
Product Type
Insert
NUMBEROFPOSITIONS
Number of Positions
10
CURRENTRATINGA
Current Rating
16 A
POWERCIRCUITVOLTAGEV
Power Circuit Voltage
500 V
INSERTSTYLE
Insert Style
Pin
COLOR
Color
Gray
INSERTTYPE
Insert Type
Pin
CONTACTTYPE
Contact Type
Pin
CONTACTINSERTPOLECONFIGURATION
Contact Insert Pole Configuration
10
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
16 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Spring Terminal
WIRESIZEAWG
Wire Size
14 - 20 AWG
WIRESIZEMM2
Wire Size
.5 - 2.5 mm2
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
5
PACKAGINGMETHOD
Packaging Method
Box
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型