카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T2050462101-002
Bill of material
T2050462101-002
PN
Part Number
T2050462101-002
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T2050462101-002
TEINTERNALDESCRIPTION
TE Internal Description
HEE-046-M,WITH SS SCREW,NO LOGO
PRODUCTSIZE
Product Size
8
PRODUCTTYPE
Product Type
Insert
NUMBEROFPOSITIONS
Number of Positions
46
CURRENTRATINGA
Current Rating
16 A
POWERCIRCUITCURRENTA
Power Circuit Current
16 A
POWERCIRCUITVOLTAGEV
Power Circuit Voltage
500 V
INSERTSTYLE
Insert Style
Pin
COLOR
Color
Gray
INSERTTYPE
Insert Type
Pin
CONTACTTYPE
Contact Type
Pin
CONTACTINSERTPOLECONFIGURATION
Contact Insert Pole Configuration
46
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
16 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp Terminal
WIRESIZEAWG
Wire Size
26 - 12 AWG
WIRESIZEMM2
Wire Size
.14 - 4 mm2
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
5
PACKAGINGMETHOD
Packaging Method
Box
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드