Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boteco
Description
T556-1 - CIRCULAR SAW GUARD
Bill of material
T556250.C03-1
ART
Art.
L
mm
A
30 mm
B
60 mm
H
mm
D
60 mm
DD
d
53 mm
D1
d1
6.5 mm
LL
l
mm
L1
l1
mm
L2
l2
mm
L3
l3
mm
L4
l4
mm
L5
l5
mm
L6
l6
mm
H1
h1
mm
H2
h2
mm
H3
h3
mm
H4
h4
mm
H5
h5
20 mm
H6
h6
mm
AA
a
mm
A1
a1
mm
A2
a2
152 mm
A3
a3
152 mm
BB
b
mm
B1
b1
mm
F
Self-clinching nuts for flush installation
mm
G
g
2 mm
M
m
mm
N
n
7 mm
O
o
7 mm
R
r
mm
R1
r1
mm
S
s
4 mm
X
x
mm
X1
x1
mm
PESO
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models