Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
TE Connectivity
Description
T9G SERIES DC COIL 30A PCB RELAY
Bill of material
1558667-7
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
POWERRELAYTYPE
Power Relay Type
Standard
COILMAGNETICSYSTEM
Coil Magnetic System
Monostable, DC
COILPOWERRATINGCLASSMW
Coil Power Rating Class
800 - 1000 mW
COILPOWERRATINGDCMW
Coil Power Rating DC
900 mW
COILRESISTANCEOHM
Coil Resistance
Ohm
COILSPECIALFEATURES
Coil Special Features
UL Coil Insulation Class F
COILVOLTAGERATINGVDC
Coil Voltage Rating
VDC
CONTACTSWITCHINGLOADMIN
Contact Switching Load
100mA @ 12V Min
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
480 VAC
CONTACTVOLTAGERATINGVAC
Contact Voltage Rating
250 VAC
INSULATIONINITIALDIELECTRICBETWEENCONTACTSCOILVRMS
Insulation Initial Dielectric Between Contacts & Coil
4000 Vrms
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
1500 Vrms
PRODUCTWEIGHT
Product Weight
CONTACTARRANGEMENT
Contact Arrangement
CONTACTCURRENTCLASSA
Contact Current Class
A
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
A
CONTACTMATERIAL
Contact Material
AgSnO
CONTACTNUMBEROFPOLES
Contact Number of Poles
1
TERMINALTYPE
Terminal Type
RELAYTERMINATIONTYPE
Relay Termination Type
RELAYMOUNTINGTYPE
Relay Mounting Type
Printed Circuit Board
PRODUCTHEIGHTMM
Product Height
mm
PRODUCTLENGTHMM
Product Length
mm
PRODUCTWIDTH
Product Width
WIDTHCLASSMECHANICALMM
Width Class Mechanical
20 - 25 mm
DIMENSIONSLXWXHAPPROXIMATE
Dimensions L x W x H
Approximate
HEIGHTCLASSMECHANICALMM
Height Class Mechanical
mm
LENGTHCLASSMECHANICALMM
Length Class Mechanical
mm
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 105 C
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
ENVIRONMENTALAMBIENTTEMPERATUREMAXC
Environmental Ambient Temperature Max
105, 85 C
ENVIRONMENTALAMBIENTTEMPERATUREMAXF
Environmental Ambient Temperature Max
176, 221 F
PACKAGINGMETHOD
Packaging Method
Carton & Tube
PRODUCTHEIGHT
Product Height
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models